(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Banner "National Safety Week" Hanger V

Click this image to zoom it.

Move the mouse over the image to zoom

Banner "National Safety Week" Hanger V

Standard Unit Price:
SGD 95.82
Days to Ship :
7 Day(s)

1,950 × 700 mm, cloth (cotton)

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    1950×700
  • Contens Displayed Detail
    National Safety Week
  • Color
    Orange: White
  • Material Details
    Cloth (cotton sheet)
  • Cord
    Curtain V
  • Specifications
    Top and Bottom Pipes
  • Specification 2
    With String
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 95.82

Part Number : 124901
Days to Ship 7 Day(s)
Standard Unit Price SGD 95.82
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    1950×700
  • Contens Displayed Detail
    National Safety Week
  • Color
    Orange: White
  • Material Details
    Cloth (cotton sheet)
  • Cord
    Curtain V
  • Specifications
    Top and Bottom Pipes
  • Specification 2
    With String

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)