(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Banner "Keep Organized" Hanger 13

Click this image to zoom it.

Move the mouse over the image to zoom

Banner "Keep Organized" Hanger 13

Standard Unit Price:
SGD 58.59
Days to Ship :
7 Day(s)

1,500 × 450 mm (excluding vertical pipe) nylon tarpaulin (fiber-reinforced vinyl)

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    1500X450 (Excluding up/down pipe)
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Color
    White
  • Material Details
    Nylon Tarpaulin (Vinyl w/ Fibers)
  • Cord
    Curtain 13
  • Print Direction
    Front Print
  • Specifications
    Top and Bottom Pipes
  • Specification 2
    With String
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 58.59

Part Number : 124013
Days to Ship 7 Day(s)
Standard Unit Price SGD 58.59
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    1500X450 (Excluding up/down pipe)
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Color
    White
  • Material Details
    Nylon Tarpaulin (Vinyl w/ Fibers)
  • Cord
    Curtain 13
  • Print Direction
    Front Print
  • Specifications
    Top and Bottom Pipes
  • Specification 2
    With String

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)