(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
One-Touch Tag "Danger: Currently In Operation" Tag-202

Click this image to zoom it.

Move the mouse over the image to zoom

One-Touch Tag "Danger: Currently In Operation" Tag-202

Standard Unit Price:
SGD 14.60
Days to Ship :
10 Day(s)

[Features]·A single-action hanging type tag with the installation part integrated with the main body. ·The letters represent "Danger Energized."·It is made of Yupo (synthetic paper) and the display part measures 105 × 60 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    275×60
  • Contens Displayed Detail
    Danger: Live Current
  • Material Details
    YUPO (Synthetic Paper)
  • Cord
    Tag-202
  • Print Direction
    Double-sided print
  • Feature 1
    The main body by itself can be easily attached to required locations.
  • Feature 2
    Waterproof and safe to use for wires.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
10 Day(s)
SGD 14.60

Part Number : 090202
Days to Ship 10 Day(s)
Standard Unit Price SGD 14.60
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    275×60
  • Contens Displayed Detail
    Danger: Live Current
  • Material Details
    YUPO (Synthetic Paper)
  • Cord
    Tag-202
  • Print Direction
    Double-sided print
  • Feature 1
    The main body by itself can be easily attached to required locations.
  • Feature 2
    Waterproof and safe to use for wires.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)