(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Aluminum Valve Open/Closed Tag "Open" (Red) Special 15-94A

Click this image to zoom it.

Move the mouse over the image to zoom

Aluminum Valve Open/Closed Tag "Open" (Red) Special 15-94A

Standard Unit Price:
SGD 5.80
Days to Ship :
8 Day(s)

Available in 3 colors: red, green and blue

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    80 Pills X 1
  • Contens Displayed Detail
    Open
  • Color
    Red
  • Material Details
    Aluminum
  • Cord
    Special 15-94A
  • Print Direction
    Double-sided print
  • Specifications
    5 mmφ Hole X 1
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 5.80

Part Number : 158011
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    80 Pills X 1
  • Contens Displayed Detail
    Open
  • Color
    Red
  • Material Details
    Aluminum
  • Cord
    Special 15-94A
  • Print Direction
    Double-sided print
  • Specifications
    5 mmφ Hole X 1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)