(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Valve Open-Close Sign Special 15-100

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Open-Close Sign Special 15-100

Standard Unit Price:
SGD 9.89
Days to Ship :
11 Day(s)

A safety sign dedicated to opening and closing valves.
[Features]
·The information content can be selected by plain PET material.
·It has one hole with a size of 55 × 40 × 1 mm and a ⌀3.5 (3.5 mm) upper eyelet.
·A type that is displayed by hanging.
·Since it is plain, you can choose to display it on both sides or on one side.
[Applications]
·Can be used to indicate (instruct) the relevant information.
·Ideal for displaying information, etc. as a safety measure.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    55×40×1
  • Contens Displayed Detail
    (Plain)
  • Color
    White
  • Material Details
    PET
  • Cord
    Special 15-100
  • Specifications
    3.5 mmφ Hole X 1
  • Specification 2
    With Upper Grommets
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 9.89

Part Number : 155170
Days to Ship 11 Day(s)
Standard Unit Price SGD 9.89
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    55×40×1
  • Contens Displayed Detail
    (Plain)
  • Color
    White
  • Material Details
    PET
  • Cord
    Special 15-100
  • Specifications
    3.5 mmφ Hole X 1
  • Specification 2
    With Upper Grommets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)