(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Valve Switch Label "Open (Blue)" Special 15-16C

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Switch Label "Open (Blue)" Special 15-16C

Standard Unit Price:
SGD 32.21
Days to Ship :
11 Day(s)

[Specifications]
·Available in 3 colors: Red, Green and Blue.
·Size (mm): 55 × 40 × 1
· Material: PET
·Eyelet on top, Laminated

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    55×40×1
  • Contens Displayed Detail
    Open
  • Color
    Blue
  • Material Details
    PET
  • Cord
    Special 15-16C
  • Print Direction
    Double-sided print
  • Specifications
    3.5 mmφ Hole X 1
  • Specification 2
    With Upper Grommets
  • Specification 3
    Laminated
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 32.21

Part Number : 155013
Days to Ship 11 Day(s)
Standard Unit Price SGD 32.21
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    55×40×1
  • Contens Displayed Detail
    Open
  • Color
    Blue
  • Material Details
    PET
  • Cord
    Special 15-16C
  • Print Direction
    Double-sided print
  • Specifications
    3.5 mmφ Hole X 1
  • Specification 2
    With Upper Grommets
  • Specification 3
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)