(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Japan Green Cross Valve State Indication Tag

Click this image to zoom it.

Move the mouse over the image to zoom

Japan Green Cross Valve State Indication Tag

Standard Unit Price:
SGD 7.70
Days to Ship :
8 Day(s)

15 × 80 × 0.5 mm, aluminum plate
(CLOSE) red: (OPEN) green.
[Applications]Used for valves or stopcocks of specific chemical facilities, or switches, push buttons, etc., for operating these.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    15×80×0.5
  • Material Details
    Aluminum Plate
  • Specifications
    With Backing Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Contens Displayed Detail

Refine by

  • Close ←→ Open
  • Open←→Close
  • Clear
Color

Refine by

  • (Closed) Red (Open) Green
  • (Open) Green: (Closed) Red
  • Clear
Cord

Refine by

  • Equipment 107
  • Equipment 108
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Close ←→ Open
(Closed) Red (Open) Green
Equipment 107
8 Day(s)
SGD 7.70

Part Number : 128107
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    15×80×0.5
  • Contens Displayed Detail
    Close ←→ Open
  • Color
    (Closed) Red (Open) Green
  • Material Details
    Aluminum Plate
  • Cord
    Equipment 107
  • Specifications
    With Backing Tape
1 pc.
Open←→Close
(Open) Green: (Closed) Red
Equipment 108
8 Day(s)
SGD 7.70

Part Number : 128108
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    15×80×0.5
  • Contens Displayed Detail
    Open←→Close
  • Color
    (Open) Green: (Closed) Red
  • Material Details
    Aluminum Plate
  • Cord
    Equipment 108
  • Specifications
    With Backing Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)