(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Hazardous Material Sign "Designated Flammables Handling Area" KHY-34M

Click this image to zoom it.

Move the mouse over the image to zoom

Hazardous Material Sign "Designated Flammables Handling Area" KHY-34M

Standard Unit Price:
SGD 22.92
Days to Ship :
7 Day(s)

[Features]·A dangerous goods sign in accordance with dangerous goods regulations and fire prevention regulations. ·The letters represent "Designated combustible material handling site."·For attachment, use screws (screws sold separately). ·Made of steel, press-drawn type, 300 × 600 × 0.4 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×600×0.4
  • Contens Displayed Detail
    Designated Combustibles Handling Location
  • Material Details
    Steel (Baked Melamine)
  • Cord
    KHY-34M
  • Specifications
    3.5 mmφ Hole X 4
  • Specification 2
    Meiji Thread
  • Specification 3
    No Edge Wire Frame
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 22.92

Part Number : 055134
Days to Ship 7 Day(s)
Standard Unit Price SGD 22.92
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×600×0.4
  • Contens Displayed Detail
    Designated Combustibles Handling Location
  • Material Details
    Steel (Baked Melamine)
  • Cord
    KHY-34M
  • Specifications
    3.5 mmφ Hole X 4
  • Specification 2
    Meiji Thread
  • Specification 3
    No Edge Wire Frame

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)