(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hazardous Material Sign "Type, Product Name, Maximum Quantity, Person In Charge" KHY-39R

Click this image to zoom it.

Move the mouse over the image to zoom

Hazardous Material Sign "Type, Product Name, Maximum Quantity, Person In Charge" KHY-39R

Standard Unit Price:
SGD 21.96
Days to Ship :
8 Day(s)

300 × 600 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Category, Product Name, Maximum Quantity, Person in Charge
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KHY-39R
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 21.96

Part Number : 054039
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Category, Product Name, Maximum Quantity, Person in Charge
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KHY-39R
  • Specifications
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)