(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Road Surface Sign "No Abandoning Bicycles" Road Surface -9

Click this image to zoom it.

Move the mouse over the image to zoom

Road Surface Sign "No Abandoning Bicycles" Road Surface -9

Standard Unit Price:
SGD 52.00
Days to Ship :
11 Day(s)

[Features]
·It can be applied directly to road surfaces regardless of indoors or outdoors.
·Thoroughly remove dirt, dust, moisture, oil, paint, etc., from the road surface beforehand.
·Will be more effective when treated by sander.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×450×3
  • Contens Displayed Detail
    No abandoning bicycles
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Road Surface-9
  • Specifications
    Laminated (Surface Embossed)
  • Specification 2
    With Strong Tape on Back Side
  • Feature 1
    Clear the pathway of any trash, dust, water, oil, or coatings beforehand.
  • Feature 2
    More effective when sanded.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 52.00

Part Number : 101009
Days to Ship 11 Day(s)
Standard Unit Price SGD 52.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×450×3
  • Contens Displayed Detail
    No abandoning bicycles
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Road Surface-9
  • Specifications
    Laminated (Surface Embossed)
  • Specification 2
    With Strong Tape on Back Side
  • Feature 1
    Clear the pathway of any trash, dust, water, oil, or coatings beforehand.
  • Feature 2
    More effective when sanded.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)