(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Open Close Basic Open Close (Medium)

Click this image to zoom it.

Move the mouse over the image to zoom

Open Close Basic Open Close (Medium)

Standard Unit Price:
SGD 23.43
Days to Ship :
7 Day(s)

[Features]·A hanging-type store sign with a chain included. ·The letters represent "Normally open (red) / Normally closed (green)."· (Main body) Made of rigid PVC, measuring 130 × 60 × 3 mm. ·To be used by hanging for store entrance doors, etc.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    200×300×1
  • Contens Displayed Detail
    (Front) WE'RE OPEN (Back) CLOSED
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Open Close (Medium)
  • Print Direction
    Double-Sided Printing
  • Specifications
    Length: Approx. 400 mm with Chain
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 23.43

Part Number : 357012
Days to Ship 7 Day(s)
Standard Unit Price SGD 23.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    200×300×1
  • Contens Displayed Detail
    (Front) WE'RE OPEN (Back) CLOSED
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Open Close (Medium)
  • Print Direction
    Double-Sided Printing
  • Specifications
    Length: Approx. 400 mm with Chain

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)