(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slide Type Valve Opening/Closing Plate (Rotation Type) "Open (Green)/Close (Red)" Special 15-201B

Click this image to zoom it.

Move the mouse over the image to zoom

Slide Type Valve Opening/Closing Plate (Rotation Type) "Open (Green)/Close (Red)" Special 15-201B

Standard Unit Price:
SGD 41.80
Days to Ship :
7 Day(s)

[Features]·A valve open/close tag, rotating type. ·The letters represent "Open (green) / Closed (red)."· (Main body) Made of aluminum, measuring 90 × 35 × 4.5 mm. ·The display can be switched by simply flipping the tag upside down, making it suitable for displaying valves that open and close frequently.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    90×35×4.5
  • Contens Displayed Detail
    Open (Green) Closed (Red)
  • Material Details
    Body: Aluminum (Mounting Bracket) Stainless Steel
  • Cord
    Special 15-201B
  • Specifications
    5 mmφ Hole X 2
  • Specification 2
    Reflective sheet text
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 41.80

Part Number : 165205
Days to Ship 7 Day(s)
Standard Unit Price SGD 41.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    90×35×4.5
  • Contens Displayed Detail
    Open (Green) Closed (Red)
  • Material Details
    Body: Aluminum (Mounting Bracket) Stainless Steel
  • Cord
    Special 15-201B
  • Specifications
    5 mmφ Hole X 2
  • Specification 2
    Reflective sheet text
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)