(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Slide Type Valve Opening/Closing Plate (Slider Type) "Always Open (Green)/Always Close (Red)" Special 15-105B

Click this image to zoom it.

Move the mouse over the image to zoom

Slide Type Valve Opening/Closing Plate (Slider Type) "Always Open (Green)/Always Close (Red)" Special 15-105B

Standard Unit Price:
SGD 13.17
Days to Ship :
8 Day(s)

Display changes when placed in a high location

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    90×35×3
  • Contens Displayed Detail
    Normal Open (Green), Normal Closed (Red)
  • Material Details
    (Body) Hard Polyvinyl Chloride
  • Cord
    Special 15-105B
  • Print Direction
    Double-Sided Back Printing
  • Specifications
    4 mmφ Hole X 2
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 13.17

Part Number : 165208
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.17
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    90×35×3
  • Contens Displayed Detail
    Normal Open (Green), Normal Closed (Red)
  • Material Details
    (Body) Hard Polyvinyl Chloride
  • Cord
    Special 15-105B
  • Print Direction
    Double-Sided Back Printing
  • Specifications
    4 mmφ Hole X 2
  • Feature 1
    Turn the card up/down, and the cursor slides, changing the display.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)