(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Switch Cover Sign "Do Not Touch Except for Emergency" Switch Cover Q

Click this image to zoom it.

Move the mouse over the image to zoom

Switch Cover Sign "Do Not Touch Except for Emergency" Switch Cover Q

Standard Unit Price:
SGD 26.36
Days to Ship :
8 Day(s)

With a magnet, it can be easily attached to the operator panel to alert workers.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    80 x 40 x 34/thickness: 3
  • Contens Displayed Detail
    Do Not Touch Except in Case of Emergency
  • Material Details
    Acrylic
  • Cord
    Switch Cover Q
  • Specifications
    Lettering sticker pasting
  • Specification 2
    With Magnet
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 26.36

Part Number : 088017
Days to Ship 8 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    80 x 40 x 34/thickness: 3
  • Contens Displayed Detail
    Do Not Touch Except in Case of Emergency
  • Material Details
    Acrylic
  • Cord
    Switch Cover Q
  • Specifications
    Lettering sticker pasting
  • Specification 2
    With Magnet

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)