(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sign "Wear Gloves" R-106

Click this image to zoom it.

Move the mouse over the image to zoom

Sign "Wear Gloves" R-106

Standard Unit Price:
SGD 13.70
Days to Ship :
10 Day(s)

[Features]·A signature sign with both letters and illustrations. ·The letters represent "Wear gloves" and the text is written in both Japanese and English. ·Comes with adhesive tape on the back. ·It is made of aluminum and measures 190 × 90 × 0.5 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    190×90×0.5
  • Contens Displayed Detail
    WEAR GLOVES For protective gloves
  • Material Details
    Aluminum
  • Cord
    R-106
  • Specifications
    With Adhesive Tape on Back Side
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 13.70

Part Number : 356106
Days to Ship 10 Day(s)
Standard Unit Price SGD 13.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    190×90×0.5
  • Contens Displayed Detail
    WEAR GLOVES For protective gloves
  • Material Details
    Aluminum
  • Cord
    R-106
  • Specifications
    With Adhesive Tape on Back Side

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)