(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cone head sign CH-10S

Click this image to zoom it.

Move the mouse over the image to zoom

Cone head sign CH-10S

Standard Unit Price:
SGD 35.14
Days to Ship :
11 Day(s)

[Features]·A sticker dedicated to cone head signs. ·A mark that means "Vehicle entry prohibited."·Made of PET with a diameter of ø285 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    285 Pills
  • Contens Displayed Detail
  • Color
    Red
  • Details Type
    Sticker Only
  • Material Details
    PET Sticker
  • Cord
    CH-10S
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 35.14

Part Number : 119110
Days to Ship 11 Day(s)
Standard Unit Price SGD 35.14
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    285 Pills
  • Contens Displayed Detail
  • Color
    Red
  • Details Type
    Sticker Only
  • Material Details
    PET Sticker
  • Cord
    CH-10S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)