(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Rectangular General Sign "Fire Extinguisher Location" GR26

Click this image to zoom it.

Move the mouse over the image to zoom

Rectangular General Sign "Fire Extinguisher Location" GR26

Standard Unit Price:
SGD 8.84
Days to Ship :
10 Day(s)

[Specifications]
·350 × 250 × 1 mm, rigid PVC
·Lamination

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Fire Extinguisher Placement Location
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR26
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 8.84

Part Number : 093026
Days to Ship 10 Day(s)
Standard Unit Price SGD 8.84
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Fire Extinguisher Placement Location
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR26
  • Specifications
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)