(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Command Tag "Do Not Turn Switch On: Do Not Use" Tag -521

Click this image to zoom it.

Move the mouse over the image to zoom

Command Tag "Do Not Turn Switch On: Do Not Use" Tag -521

Standard Unit Price:
SGD 19.20
Days to Ship :
7 Day(s)

260 × 160 × 0.6 mm, soft polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    260×160×0.6
  • Contens Displayed Detail
    Do not turn on this switch: Usage prohibited
  • Color
    White
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Sign-521
  • Print Direction
    Laminated
  • Specifications
    Magnet Sealed with Eyelets at Both Edges (φ3 mm x 2)
  • Specification 2
    Laminated
  • Feature 1
    Date and numbers can be written freely.
  • Feature 2
    Wiping processed materials such as soft lamination with chemicals such as thinner does not strip the printed surface.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 19.20

Part Number : 085521
Days to Ship 7 Day(s)
Standard Unit Price SGD 19.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    260×160×0.6
  • Contens Displayed Detail
    Do not turn on this switch: Usage prohibited
  • Color
    White
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Sign-521
  • Print Direction
    Laminated
  • Specifications
    Magnet Sealed with Eyelets at Both Edges (φ3 mm x 2)
  • Specification 2
    Laminated
  • Feature 1
    Date and numbers can be written freely.
  • Feature 2
    Wiping processed materials such as soft lamination with chemicals such as thinner does not strip the printed surface.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)