(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Slinging Wire Rope Sign "Crane Operation Verbal Check Basic" KY-106

Click this image to zoom it.

Move the mouse over the image to zoom

Slinging Wire Rope Sign "Crane Operation Verbal Check Basic" KY-106

Standard Unit Price:
SGD 43.70
Days to Ship :
7 Day(s)

[Features]·A resin sign with the basic terms used in crane operations. ·The letters represent the basics of calling for crane operation. ·For attachment, use screws or tape (screws and tape sold separately) ⋅ Made of rigid PVC, measuring 600 × 900 × 1 mm.

Basic Specifications

  • Size(mm)
    600×900×1
  • Contens Displayed Detail
    Basics of Crane Operation Signaling
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KY-106
  • Print Direction
    Front Print
  • Specifications
    4 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 43.70

Part Number : 084106
Days to Ship 7 Day(s)
Standard Unit Price SGD 43.70
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×900×1
  • Contens Displayed Detail
    Basics of Crane Operation Signaling
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KY-106
  • Print Direction
    Front Print
  • Specifications
    4 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)