(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Slinging Wire Rope Sign "Wire Rope Inspection Items" KY-104

Click this image to zoom it.

Move the mouse over the image to zoom

Slinging Wire Rope Sign "Wire Rope Inspection Items" KY-104

Standard Unit Price:
SGD 41.20
Days to Ship :
7 Day(s)

600 × 900 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    600×900×1
  • Contens Displayed Detail
    Wire Rope Inspection Items
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KY-104
  • Print Direction
    Front Print
  • Specifications
    4 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 41.20

Part Number : 084104
Days to Ship 7 Day(s)
Standard Unit Price SGD 41.20
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×900×1
  • Contens Displayed Detail
    Wire Rope Inspection Items
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KY-104
  • Print Direction
    Front Print
  • Specifications
    4 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)