(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

General Trash Classification Labels "Flammable Items" Separation-101

General Trash Classification Labels "Flammable Items" Separation-101

Standard Unit Price:
SGD 10.94
Days to Ship :
7 Day(s)

200 square × 1 mm, PET

Basic Specifications

  • Size(mm)
    200 Sq. X 1
  • Contens Displayed Detail
    Combustible Material
  • Material Details
    PET
  • Cord
    Separation-101
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 10.94

Part Number : 078101
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.94
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    200 Sq. X 1
  • Contens Displayed Detail
    Combustible Material
  • Material Details
    PET
  • Cord
    Separation-101
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)