(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

PCB Waste Material Sign "PCBs - This product contains PCBs." PCB-2

Click this image to zoom it.

Move the mouse over the image to zoom

PCB Waste Material Sign "PCBs - This product contains PCBs." PCB-2

Standard Unit Price:
SGD 6.30
Days to Ship :
7 Day(s)

[Features]·A waste-related sticker sign based on the Waste Management and Public Cleansing Act·The letters represent "PCB This product contains PCB. "·An olefin-based and laminated product measuring 90 × 100 × 10.08 mm.

Basic Specifications

  • Size(mm)
    60×100
  • Contens Displayed Detail
    PCB is included in PCB Manufactured Goods.
  • Material Details
    PET Sticker
  • Cord
    PCB-2
  • Specifications
    Laminated
  • Specification 2
    Surface: Transparent PET
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
7 Day(s)
SGD 6.30

Part Number : 076002
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.30
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Size(mm)
    60×100
  • Contens Displayed Detail
    PCB is included in PCB Manufactured Goods.
  • Material Details
    PET Sticker
  • Cord
    PCB-2
  • Specifications
    Laminated
  • Specification 2
    Surface: Transparent PET

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)