(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Name Sign (Resin Type) "Fire Chief, Deputy, Supervisor" Name 521

Click this image to zoom it.

Move the mouse over the image to zoom

Name Sign (Resin Type) "Fire Chief, Deputy, Supervisor" Name 521

Standard Unit Price:
SGD 3.20
Days to Ship :
11 Day(s)

[Features]·A stick-on type name sign to fill in the name of the target person in the blank part. ·The letters represent "Chief and deputy staff responsible for fire."·It is made of rigid PVC and measures 140 × 40 × 1 mm.

Basic Specifications

  • Size(mm)
    140×40×1
  • Contens Displayed Detail
    Fire Handling Officer - Chief and Deputy
  • Color
    White
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 521
  • Print Direction
    Front Print
  • Specifications
    With Backing Tape
  • Specification 2
    Name Entering Style
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 3.20

Part Number : 046521
Days to Ship 11 Day(s)
Standard Unit Price SGD 3.20
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    140×40×1
  • Contens Displayed Detail
    Fire Handling Officer - Chief and Deputy
  • Color
    White
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 521
  • Print Direction
    Front Print
  • Specifications
    With Backing Tape
  • Specification 2
    Name Entering Style

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)