(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Name Sign (Resin Type) "Fire Officer, Deputy, Supervisor" Name 519

Name Sign (Resin Type) "Fire Officer, Deputy, Supervisor" Name 519

Standard Unit Price:
SGD 6.54
Days to Ship :
8 Day(s)

140 × 40 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    140×40×1
  • Contens Displayed Detail
    Fire Prevention Enforcement Officer - Chief and Deputy
  • Color
    White
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 519
  • Print Direction
    Front Print
  • Specifications
    With Backing Tape
  • Specification 2
    Name Entering Style
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 6.54

Part Number : 046519
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.54
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    140×40×1
  • Contens Displayed Detail
    Fire Prevention Enforcement Officer - Chief and Deputy
  • Color
    White
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 519
  • Print Direction
    Front Print
  • Specifications
    With Backing Tape
  • Specification 2
    Name Entering Style

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)