(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Name Sign (Resin Type) "Fire Officer" Name 501

Click this image to zoom it.

Move the mouse over the image to zoom

Name Sign (Resin Type) "Fire Officer" Name 501

Standard Unit Price:
SGD 7.80
Days to Ship :
8 Day(s)

300 × 100 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    300×100×1
  • Contens Displayed Detail
    Fire Prevention Handling Officer
  • Color
    Red
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 501
  • Print Direction
    Front Print
  • Specifications
    Name Entering Style
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 7.80

Part Number : 046501
Days to Ship 8 Day(s)
Standard Unit Price SGD 7.80
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    300×100×1
  • Contens Displayed Detail
    Fire Prevention Handling Officer
  • Color
    Red
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 501
  • Print Direction
    Front Print
  • Specifications
    Name Entering Style

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)