(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Name Sign (Resin Type) "Management Chief" Name 403

Click this image to zoom it.

Move the mouse over the image to zoom

Name Sign (Resin Type) "Management Chief" Name 403

Standard Unit Price:
SGD 20.50
Days to Ship :
8 Day(s)

170 × 40 × 7 mm, polyvinyl chloride

Basic Specifications

  • Size(mm)
    170×40×7
  • Contens Displayed Detail
    Management Officer
  • Color
    Ivory
  • Details Type
    Portrait Type
  • Material Details
    PVC
  • Cord
    Name 403
  • Specifications
    Name card top insertion type
  • Specification 2
    With White Tag
  • Specification 3
    With Backing Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 20.50

Part Number : 046403
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.50
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    170×40×7
  • Contens Displayed Detail
    Management Officer
  • Color
    Ivory
  • Details Type
    Portrait Type
  • Material Details
    PVC
  • Cord
    Name 403
  • Specifications
    Name card top insertion type
  • Specification 2
    With White Tag
  • Specification 3
    With Backing Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)