(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Name Sign (Resin Type) "Fire Chief" Name 9

Click this image to zoom it.

Move the mouse over the image to zoom

Name Sign (Resin Type) "Fire Chief" Name 9

Standard Unit Price:
SGD 6.75
Days to Ship :
7 Day(s)

This sideways sticker is used to notify the person responsible for the fire. It comes with a case into which the name tag can be inserted, is made of rigid PVC and has excellent flame retardancy, chemical resistance, oil resistance, and durability.

Basic Specifications

  • Size(mm)
    30×100×1
  • Contens Displayed Detail
    Fire Officer
  • Color
    White
  • Details Type
    Landscape Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 9
  • Specifications
    Name card insertion type
  • Specification 2
    With White Tag
  • Specification 3
    With Backing Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 6.75

Part Number : 046009
Days to Ship 7 Day(s)
Standard Unit Price SGD 6.75
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    30×100×1
  • Contens Displayed Detail
    Fire Officer
  • Color
    White
  • Details Type
    Landscape Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name 9
  • Specifications
    Name card insertion type
  • Specification 2
    With White Tag
  • Specification 3
    With Backing Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)