(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Equipment Caution Label "Open Close" Equipment 106

Click this image to zoom it.

Move the mouse over the image to zoom

Equipment Caution Label "Open Close" Equipment 106

Standard Unit Price:
SGD 7.80
Days to Ship :
11 Day(s)

15 × 80 × 0.5 mm, aluminum plate

Basic Specifications

  • Size(mm)
    15×80×0.5
  • Contens Displayed Detail
    Open ← → Close
  • Material Details
    Aluminum Plate
  • Cord
    Equipment 106
  • Specifications
    With Backing Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s)
SGD 7.80

Part Number : 128106
Days to Ship 11 Day(s)
Standard Unit Price SGD 7.80
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    15×80×0.5
  • Contens Displayed Detail
    Open ← → Close
  • Material Details
    Aluminum Plate
  • Cord
    Equipment 106
  • Specifications
    With Backing Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)