(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Sign Related to Specific Chemical Substances "Site for Handling Special Controlled Substances, Authorized Personnel Only" Special 38-403

Click this image to zoom it.

Move the mouse over the image to zoom

Sign Related to Specific Chemical Substances "Site for Handling Special Controlled Substances, Authorized Personnel Only" Special 38-403

Standard Unit Price:
SGD 17.23
Days to Ship :
7 Day(s)

300 × 600 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Other
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Keep out
  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Site for Handling Special Controlled Substances, Authorized Personnel Only
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 38-403
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 17.23

Part Number : 035403
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.23
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Keep out
  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Site for Handling Special Controlled Substances, Authorized Personnel Only
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 38-403
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)