(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sign Related to Specific Chemical Substances "No Smoking, Eating, or Drinking in the Workplace" Special 38-402

Click this image to zoom it.

Move the mouse over the image to zoom

Sign Related to Specific Chemical Substances "No Smoking, Eating, or Drinking in the Workplace" Special 38-402

Standard Unit Price:
SGD 15.40
Days to Ship :
7 Day(s)

300 × 600 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Smoking and Eating/Drinking are Prohibited in the Workplace
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 38-402
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 15.40

Part Number : 035402
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    300×600×1
  • Contens Displayed Detail
    Smoking and Eating/Drinking are Prohibited in the Workplace
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Special 38-402
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)