(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

High-Pressure Gas Sign "High-Pressure Gas Production Facilities, Fire Prohibited, Entry Prohibited" High Pressure 302

Click this image to zoom it.

Move the mouse over the image to zoom

High-Pressure Gas Sign "High-Pressure Gas Production Facilities, Fire Prohibited, Entry Prohibited" High Pressure 302

Standard Unit Price:
SGD 30.20
Days to Ship :
8 Day(s)

600 × 450 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    High Pressure Gas Creation Area, Flammable, Do Not Enter
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 302
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 30.20

Part Number : 039302
Days to Ship 8 Day(s)
Standard Unit Price SGD 30.20
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    High Pressure Gas Creation Area, Flammable, Do Not Enter
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 302
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)