(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gas Name Label "Helium" High Pressure 111

Click this image to zoom it.

Move the mouse over the image to zoom

Gas Name Label "Helium" High Pressure 111

Standard Unit Price:
SGD 14.60
Days to Ship :
7 Day(s)

Based on the General High-Pressure Gas Safety Ordinance, this sign is indispensable for notifying that a facility or business site is subject to the High Pressure Gas Safety Act.

Basic Specifications

  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Helium
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 111
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 14.60

Part Number : 039111
Days to Ship 7 Day(s)
Standard Unit Price SGD 14.60
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Helium
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    High 111
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)