(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Cylinder Card "Empty/Full" Tag -16

Click this image to zoom it.

Move the mouse over the image to zoom

Cylinder Card "Empty/Full" Tag -16

Standard Unit Price:
SGD 14.63
Days to Ship :
8 Day(s)

[Features]
・ A safety sign with 2 stainless steel rings, made of aluminum and marked as "filled/empty"
・ It is a set of 2 sheets
・ Both sides have descriptions, in green on the front and in red on the back, for easy management
[Applications]
・ It can be used to clearly specify (instruct) the information.
・ Ideal for accident prevention and safety measures related to LP high pressure gas

Basic Specifications

  • Size(mm)
    65 Sq. X 0.8
  • Contens Displayed Detail
    Empty / Full
  • Material Details
    Aluminum
  • Cord
    Sign-16
  • Print Direction
    Double-sided print
  • Specifications
    Stainless Steel Ring x 2
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
8 Day(s)
SGD 14.63

Part Number : 042016
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Size(mm)
    65 Sq. X 0.8
  • Contens Displayed Detail
    Empty / Full
  • Material Details
    Aluminum
  • Cord
    Sign-16
  • Print Direction
    Double-sided print
  • Specifications
    Stainless Steel Ring x 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)