(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Noise Control Sign "Noise Control Category II" Noise-101

Click this image to zoom it.

Move the mouse over the image to zoom

Noise Control Sign "Noise Control Category II" Noise-101

Standard Unit Price:
SGD 17.70
Days to Ship :
8 Day(s)

200 × 450 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    200×450×1
  • Contens Displayed Detail
    Noise Control Classification II
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Noise-101
  • Specifications
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 17.70

Part Number : 030101
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.70
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    200×450×1
  • Contens Displayed Detail
    Noise Control Classification II
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Noise-101
  • Specifications
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)