(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Safety Sign "Handwashing Enforced" JH-42S

Safety Sign "Handwashing Enforced" JH-42S

Standard Unit Price:
SGD 17.57
Days to Ship :
7 Day(s)

160 × 120 mm, polyvinyl chloride sticker

Basic Specifications

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Hand washing strictly enforced
  • Material Details
    PVC Sticker
  • Cord
    JH-42S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
7 Day(s)
SGD 17.57

Part Number : 029142
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Hand washing strictly enforced
  • Material Details
    PVC Sticker
  • Cord
    JH-42S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)