(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Radioactivity Mark, "Controlled Access Location (place using apparatus which generates radioactivity), Unauthorized Entry Prohibited" JA-518

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Radioactivity Mark, "Controlled Access Location (place using apparatus which generates radioactivity), Unauthorized Entry Prohibited" JA-518

Standard Unit Price:
SGD 15.10
Days to Ship :
7 Day(s)

[Features]·A JIS radioactive label. ·The letters represent "Controlled area (Radiation generator used) No unauthorized entry."·It is made of rigid PVC and measures 400 × 300 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    400×300×1
  • Contens Displayed Detail
    Controlled Area (Radiation generating device usage location) No Entry Without Permission
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-518
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 15.10

Part Number : 392518
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    400×300×1
  • Contens Displayed Detail
    Controlled Area (Radiation generating device usage location) No Entry Without Permission
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-518
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)