(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Laser Label "Danger: Laser Management Area: Unauthorized Personnel Prohibited" JA-602S

Click this image to zoom it.

Move the mouse over the image to zoom

Laser Label "Danger: Laser Management Area: Unauthorized Personnel Prohibited" JA-602S

Standard Unit Price:
SGD 13.28
Days to Ship :
8 Day(s)

Robust, rigid type laser sign for danger marking of the laser controlled area.
[Features]
・ Safety sign
・ The size is 225 mm × 300 mm × 1 mm
・ Front printing with rigid PVC material
·Hard vinyl chloride (PVC): Material with excellent chemical resistance
·Display content details: "Dangerous laser controlled area is off limits to anyone except those involved"
·Net Content: 1 pc.
[Applications]
・ Ideal for use to alert in laser controlled areas

Basic Specifications

  • Product Type
    Safety sign
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Danger
  • Size(mm)
    225×300×1
  • Contens Displayed Detail
    Danger: Laser Controlled Area. Entry of Unauthorized Persons Prohibited
  • Details Type
    Sign
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-602S
  • Print Direction
    Front Print
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 13.28

Part Number : 393602
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Danger
  • Size(mm)
    225×300×1
  • Contens Displayed Detail
    Danger: Laser Controlled Area. Entry of Unauthorized Persons Prohibited
  • Details Type
    Sign
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-602S
  • Print Direction
    Front Print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)