(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Laser sign "Exposure of the eye or skin to the laser emission beam is dangerous. Do not look at or touch, class 3B laser product" laser C-3B (small)

Click this image to zoom it.

Move the mouse over the image to zoom

Laser sign "Exposure of the eye or skin to the laser emission beam is dangerous. Do not look at or touch, class 3B laser product" laser C-3B (small)

Standard Unit Price:
SGD 29.28
Days to Ship :
8 Day(s)

A dedicated safety sign for laser sticker signs.
[Features]
·A small type with a size of 52 x 105 mm and a PET sticker material that is easy to handle.
·A release paper is attached to the back of the sticker, making it an eco-friendly product.
·It is a set of 10 sheets.
[Applications]
·Can be used to indicate (instruct) the relevant information.
·Ideal for danger prevention and safety measures in hazardous areas.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    52×105
  • Contens Displayed Detail
    Laser radiation / Avoid beam exposure to eyes or skin. / Do not watch or touch / Class 3B laser product
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    Laser C-3B (Small)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 29.28

Part Number : 027313
Days to Ship 8 Day(s)
Standard Unit Price SGD 29.28
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    52×105
  • Contens Displayed Detail
    Laser radiation / Avoid beam exposure to eyes or skin. / Do not watch or touch / Class 3B laser product
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    Laser C-3B (Small)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)