(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Laser sign "Class 1 laser product" laser C-1 (small)

Click this image to zoom it.

Move the mouse over the image to zoom

Laser sign "Class 1 laser product" laser C-1 (small)

Standard Unit Price:
SGD 24.56
Days to Ship :
8 Day(s)

Laser marking for sticker type class 1 laser products.
[Features]
·Safety sign sticker.
·The material is a PET sticker and is easy to handle.
·Class 1 laser products: Safe for long-term direct intrabeam viewing and viewing optics (loupes or binoculars).
·The size is 52 mm × 105 mm.
·Quantity: 1 bag (10 sheets).
[Applications]
·Best stickers for laser products.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    52×105
  • Contens Displayed Detail
    Class 1 Laser Product
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    Laser C-1 (Small)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 24.56

Part Number : 027308
Days to Ship 8 Day(s)
Standard Unit Price SGD 24.56
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    52×105
  • Contens Displayed Detail
    Class 1 Laser Product
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    Laser C-1 (Small)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)