(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Safety Mark (Safety / Hygiene), "First Aid Box" JA-305S

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Mark (Safety / Hygiene), "First Aid Box" JA-305S

Standard Unit Price:
SGD 11.99
Days to Ship :
7 Day(s)

Safety signs based on JIS standards (Japanese Industrial Standards).
[Features]
·The sign indicates the safety status, and is written in both Japanese and English.
·S size of 300 × 225 × 1 mm, material is hard PVC, ⌀3 (3 mm) holes × 4, and consists of front printing.
·It is deployed with the display contents of "First Aid Kit / FIRST-AID KIT".
[Applications]
·Can be used to indicate (instruct) the information.
·The display of the safe state is ideal as a safety and health measure.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    First-Aid Kit
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-305S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 11.99

Part Number : 393305
Days to Ship 7 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    First-Aid Kit
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-305S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)