(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Safety Mark (Warning), "Caution - Low Oxygen" JA-210S

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Mark (Warning), "Caution - Low Oxygen" JA-210S

Standard Unit Price:
SGD 11.99
Days to Ship :
7 Day(s)

JIS standard safety signs.
[Features]
·Safety signs based on JIS standards (Japanese Industrial Standards).
·It is written in both Japanese and English.
·Materials: Hard enbi.
·Specifications: Front printing, 3 mm diameter holes x 4.
·Size: 300 × 225 × 1mm.
[Applications]
·Suitable for indicating (instructing) the information in question.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Caution: Low Oxygen
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-210S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 11.99

Part Number : 393210
Days to Ship 7 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Caution: Low Oxygen
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-210S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)