(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Safety Mark (Warning) Stickers JA-200L

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Mark (Warning) Stickers JA-200L

Standard Unit Price:
SGD 23.60
Days to Ship :
8 Day(s)

Sticker type safety sign.
[Features]
· JIS standard safety sign.
· Easy-to-handle sticker type.
· Size: 100 mm triangle (JA-200L/391200).
· Material: PET sticker.
[Applications]
· To display warnings of danger.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    100 Triangle
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    JA-200L
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 23.60

Part Number : 391200
Days to Ship 8 Day(s)
Standard Unit Price SGD 23.60
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    100 Triangle
  • Details Type
    Sticker
  • Material Details
    PET Sticker
  • Cord
    JA-200L

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)