(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Safety Mark (Prohibition / Fire Prevention), "No Entry to Unauthorized Personnel" JA-103S

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Mark (Prohibition / Fire Prevention), "No Entry to Unauthorized Personnel" JA-103S

Standard Unit Price:
SGD 10.40-
Days to Ship :
7 Day(s) or more

JIS safety signs (prohibition/fire prevention) used to indicate and instruct relevant information "No entry except for staff" JA-103S.
[Features]
・ 2 languages, Japanese and English, are written together

Basic Specifications

  • Product Type
    Safety sign
  • Material Details
    Hard Polyvinyl Chloride
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 180×450×1
  • 225 Sq. X 1
  • 225×300×1
  • 300 Sq. X 1
  • 300×225×1
  • 300×450×1
  • 450×300×1
  • Clear
Contens Displayed Detail

Refine by

  • Danger: Do Not Enter
  • For Mounting Mask
  • No admittance to unauthorized personnel
  • No smoking
  • No smoking on premises
  • Safety First
  • Shipshape and Bristol Fashion
  • Stretcher
  • Wearing protective gear
  • Clear
Details Type

Refine by

  • Text
  • Clear
Cord

Refine by

  • JA-317L
  • JA-317S
  • JA-316L
  • JA-309
  • JA-308
  • JA-306L
  • JA-306S
  • JA-302L
  • JA-302S
  • JA-143L
  • JA-143S
  • JA-142L
  • JA-142S
  • JA-117L
  • JA-117S
  • JA-116L
  • JA-116S
  • JA-104L
  • JA-104S
  • JA-103L
  • JA-103S
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
450×300×1
No admittance to unauthorized personnel
Text
JA-103L
7 Day(s)
SGD 15.10

Part Number : 391103
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    No admittance to unauthorized personnel
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-103L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
450×300×1
Danger: Do Not Enter
Text
JA-104L
7 Day(s)
SGD 15.40

Part Number : 391104
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Danger: Do Not Enter
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-104L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300×450×1
No admittance to unauthorized personnel
Text
JA-116L
7 Day(s)
SGD 15.10

Part Number : 391116
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×450×1
  • Contens Displayed Detail
    No admittance to unauthorized personnel
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-116L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300×450×1
Danger: Do Not Enter
Text
JA-117L
7 Day(s)
SGD 15.40

Part Number : 391117
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×450×1
  • Contens Displayed Detail
    Danger: Do Not Enter
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-117L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300 Sq. X 1
No smoking on premises
Text
JA-142L
8 Day(s)
SGD 12.70

Part Number : 391142
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300 Sq. X 1
  • Contens Displayed Detail
    No smoking on premises
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-142L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300 Sq. X 1
No smoking
Text
JA-143L
8 Day(s)
SGD 13.00

Part Number : 391143
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300 Sq. X 1
  • Contens Displayed Detail
    No smoking
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-143L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
450×300×1
Shipshape and Bristol Fashion
-
JA-302L
7 Day(s)
SGD 15.40

Part Number : 391302
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-302L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
450×300×1
Stretcher
-
JA-306L
7 Day(s)
SGD 15.10

Part Number : 391306
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Stretcher
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-306L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
450×300×1
Wearing protective gear
-
JA-316L
7 Day(s)
SGD 15.40

Part Number : 391316
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Wearing protective gear
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-316L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
450×300×1
For Mounting Mask
-
JA-317L
7 Day(s)
SGD 15.10

Part Number : 391317
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    For Mounting Mask
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-317L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
180×450×1
Safety First
-
JA-308
8 Day(s)
SGD 12.90

Part Number : 392308
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    180×450×1
  • Contens Displayed Detail
    Safety First
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-308
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
180×450×1
Shipshape and Bristol Fashion
-
JA-309
8 Day(s)
SGD 12.90

Part Number : 392309
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.90
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    180×450×1
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-309
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300×225×1
No admittance to unauthorized personnel
Text
JA-103S
8 Day(s)
SGD 10.70

Part Number : 393103
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    No admittance to unauthorized personnel
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-103S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300×225×1
Danger: Do Not Enter
Text
JA-104S
8 Day(s)
SGD 10.70

Part Number : 393104
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Danger: Do Not Enter
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-104S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
225×300×1
No admittance to unauthorized personnel
Text
JA-116S
8 Day(s)
SGD 10.40

Part Number : 393116
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    225×300×1
  • Contens Displayed Detail
    No admittance to unauthorized personnel
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-116S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
225×300×1
Danger: Do Not Enter
Text
JA-117S
8 Day(s)
SGD 10.40

Part Number : 393117
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    225×300×1
  • Contens Displayed Detail
    Danger: Do Not Enter
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-117S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
225 Sq. X 1
No smoking on premises
Text
JA-142S
8 Day(s)
SGD 11.60

Part Number : 393142
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    225 Sq. X 1
  • Contens Displayed Detail
    No smoking on premises
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-142S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
225 Sq. X 1
No smoking
Text
JA-143S
8 Day(s)
SGD 11.60

Part Number : 393143
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    225 Sq. X 1
  • Contens Displayed Detail
    No smoking
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-143S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300×225×1
Shipshape and Bristol Fashion
-
JA-302S
8 Day(s)
SGD 10.70

Part Number : 393302
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-302S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300×225×1
Stretcher
-
JA-306S
8 Day(s)
SGD 10.50

Part Number : 393306
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    Stretcher
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-306S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
1 pc.
300×225×1
For Mounting Mask
-
JA-317S
8 Day(s)
SGD 10.70

Part Number : 393317
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.70
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    300×225×1
  • Contens Displayed Detail
    For Mounting Mask
  • Details Type
    -
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-317S
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)