(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
JIS Safety Mark (Prohibition / Fire Prevention), "Passage Prohibited" JA-113L

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Mark (Prohibition / Fire Prevention), "Passage Prohibited" JA-113L

Standard Unit Price:
SGD 17.57
Days to Ship :
7 Day(s)

[Features]·A JIS standard safety sign. ·The letters represent "Do not enter" and the text is written in both Japanese and English. ·For attachment, use screws or tape (screws and tape sold separately) ⋅ Made of rigid PVC, measuring 450 × 300 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Access Prohibited
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-113L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 17.57

Part Number : 391113
Days to Ship 7 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Access Prohibited
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-113L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)