(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

JIS Safety Mark (Prohibition / Fire Prevention), "Danger, No Unauthorized Personnel" JA-105L

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Safety Mark (Prohibition / Fire Prevention), "Danger, No Unauthorized Personnel" JA-105L

Standard Unit Price:
SGD 15.60
Days to Ship :
10 Day(s)

[Features]·A JIS standard safety sign. ·The letters represent "Danger Do not enter Authorized personnel only" and the text is written in both Japanese and English. ·For attachment, use screws or tape (screws and tape sold separately) ⋅ Made of rigid PVC, measuring 450 × 300 × 1 mm.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Danger: Authorized Persons Only
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-105L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 15.60

Part Number : 391105
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    450×300×1
  • Contens Displayed Detail
    Danger: Authorized Persons Only
  • Details Type
    Text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-105L
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)