(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Accident-Free Record Board _3

Click this image to zoom it.

Move the mouse over the image to zoom

Accident-Free Record Board _3

Standard Unit Price:
SGD 234.16
Days to Ship :
10 Day(s)

Attach green magnets to the printed day calendar for days with no accidents or disasters, orange or red magnets for days where accidents or disasters occur, and complete the green cross.
[Features]
· A list of optional parts is attached to each record sheet.
· Holidays / non-holidays should be entered.
[Materials]
· Steel

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Display Content
    Safety First/Let's all eliminate disasters together, and complete the Green Cross
  • Size(mm)
    600×450×13
  • Cord
    Record-600
  • Specifications
    Aluminum frame included
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 234.16

Part Number : 229600
Days to Ship 10 Day(s)
Standard Unit Price SGD 234.16
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Display Content
    Safety First/Let's all eliminate disasters together, and complete the Green Cross
  • Size(mm)
    600×450×13
  • Cord
    Record-600
  • Specifications
    Aluminum frame included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)