(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Accident-Free Record Board _2

Click this image to zoom it.

Move the mouse over the image to zoom

Accident-Free Record Board _2

Standard Unit Price:
SGD 349.43
Days to Ship :
10 Day(s)

Attach green magnets to the printed day calendar for days with no accidents or disasters, orange or red magnets for days where accidents or disasters occur, and complete the green cross.
[Features]
· A list of optional parts is attached to each record sheet.
[Materials]
· Steel

Basic Specifications

  • Product Type
    Bulletin Board (Standard Type)
  • Display Content
    Traffic Safety
  • Size(mm)
    600×450×13
  • Cord
    Record-450K
  • Specifications
    Aluminum frame included
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
SGD 349.43

Part Number : 229451
Days to Ship 10 Day(s)
Standard Unit Price SGD 349.43
Quantity 1 unit

Specificationtitle

  • Product Type
    Bulletin Board (Standard Type)
  • Display Content
    Traffic Safety
  • Size(mm)
    600×450×13
  • Cord
    Record-450K
  • Specifications
    Aluminum frame included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)