(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Badge "Safety Manager" size 30 (mm) round

Click this image to zoom it.

Move the mouse over the image to zoom

Badge "Safety Manager" size 30 (mm) round

Standard Unit Price:
SGD 20.37
Days to Ship :
7 Day(s)

30 mm round, copper

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Safety Manager
  • With/without reflectiveness
    NA
  • Size(mm)
    30 Pills
  • Cord
    Badge 302
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 20.37

Part Number : 138302
Days to Ship 7 Day(s)
Standard Unit Price SGD 20.37
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Safety Manager
  • With/without reflectiveness
    NA
  • Size(mm)
    30 Pills
  • Cord
    Badge 302
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)