(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Badge Safety and Health Promoter Size (mm) 20 circles

Click this image to zoom it.

Move the mouse over the image to zoom

Badge Safety and Health Promoter Size (mm) 20 circles

Standard Unit Price:
SGD 15.13
Days to Ship :
10 Day(s)

[Features]·A badge with a pin on the back made of copper cloisonne with an outstanding sense of luxury and dignity. ·The letters represent "Health and safety promoter."

Basic Specifications

  • Product Type
    Patch
  • Display Content
    Safety and Hygiene Promoter
  • With/without reflectiveness
    NA
  • Size(mm)
    20 Pills
  • Cord
    Badge 216
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 15.13

Part Number : 138216
Days to Ship 10 Day(s)
Standard Unit Price SGD 15.13
Quantity 1 pc.

Specificationtitle

  • Product Type
    Patch
  • Display Content
    Safety and Hygiene Promoter
  • With/without reflectiveness
    NA
  • Size(mm)
    20 Pills
  • Cord
    Badge 216
  • Material
    Copper
  • Specifications
    Cloisonné Ware, with Pin on Back

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)