(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Japan Green Cross Vinyl Ribbon

Click this image to zoom it.

Move the mouse over the image to zoom

Japan Green Cross Vinyl Ribbon

Standard Unit Price:
SGD 6.90
Days to Ship :
8 Day(s)

[Features]
·Available in 5 colors including white, green and yellow.
·No reflection
·Materials: Flexible PVC
·1 pack (10 pcs.)

Basic Specifications

  • Product Type
    Patch
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Safety Pin
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 pcs)
  • Clear
Cord

Refine by

  • Ribbon-100 (Green)
  • Ribbon-100 (White)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 pcs)
Ribbon-100 (White)
8 Day(s)
SGD 6.90

Part Number : 125101
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Patch
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Cord
    Ribbon-100 (White)
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Safety Pin
1 Pack (10 pcs)
Ribbon-100 (Green)
8 Day(s)
SGD 6.90

Part Number : 125102
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.90
Quantity 1 Pack (10 pcs)

Specificationtitle

  • Product Type
    Patch
  • With/without reflectiveness
    NA
  • Size(mm)
    120×25×0.4
  • Cord
    Ribbon-100 (Green)
  • Material
    Plasticized Polyvinyl Chloride
  • Specifications
    With Safety Pin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)